Download document () of 20

184214
Model code: IZMX-MIL32C-W16-1

Eaton Moeller series IZMX/INX - ACB. Mechanical interlock, TYPE 32, bowden cables, W

General specifications

Product Name
Eaton Moeller series IZMX/INX mechanical interlock
Catalog Number
184214
Model Code
IZMX-MIL32C-W16-1
EAN
4015081783809
Product Length/Depth
457.2 mm
Product Height
203.2 mm
Product Width
457.2 mm
Product Weight
1.149 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX16…W
INX16…W
Mounting Method
Withdrawable
Accessory/spare part type
Withdrawable units
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Type
Accessory
Special features
  • For 3 circuit breakers: Two normal incoming units (A, C) and one coupling (B). Any one or two switches can be closed at the same time. Three cable kits are required in addition.
  • Type 32

Export product specification