Download document () of 20

184240
Model code: IZMX-SEC-TB12-F-1

Eaton Moeller series IZMX/INX - ACB. 4 point control cable-terminal for fixed mounted breaker, substitution, 12 unit

General specifications

Product Name
Eaton Moeller series IZMX/INX terminal
Catalog Number
184240
Model Code
IZMX-SEC-TB12-F-1
EAN
4015081784035
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.25 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX16…, INX16…
IZMX40…, INX40…
Mounting Method
Fixed
Accessory/spare part type
Control circuit terminals
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Core cross section
1.5 mm²
Number of poles
Forty-eight-pole
Type
Accessory
Special features
4-point control circuit terminals, 12 units

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.