Download document () of 20

188044
Model code: M30I-FL-G

Eaton Moeller® series M30 Indicator light, RMQ-Titan, flat, green, Front ring stainless steel

General specifications

Product Name
Eaton Moeller® series M30 Indicator light
Catalog Number
188044
Model Code
M30I-FL-G
EAN
4015081857296
Product Length/Depth
36 mm
Product Height
32 mm
Product Width
46 mm
Product Weight
0.035 kg
Certifications
IEC/EN 60947
VDE 0660

Features & Functions

Bezel color
Chrome
Bezel material
Metal
Design
Flat
Fitted with:
Front ring
Lens color
Green

General

Degree of protection
NEMA 4X, 13
Degree of protection (front side)
IP67/IP69K
Opening diameter
30 mm
Overvoltage category
III
Pollution degree
3
Product category
RMQ-Titan
Rated impulse withstand voltage (Uimp)
4000 V AC
Size
Front dimensions: Ø 36 mm
Type
Indicator lights

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
Not planned

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Terminal capacities

Terminal capacity
0.5 - 1.5 mm², stranded
0.5 - 1.5 mm², solid

Electrical rating

Rated insulation voltage (Ui)
250 V

Communication

Connection to SmartWire-DT
With SWD-RMQ connections
Yes

Contacts

Force for positive opening - min
0 N

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.