Download document () of 20
To be discontinued

191073
Model code: XV-303-15-C02-A00-1B

Eaton XV-303 User interface, 24VDC,15.6-inch PCT widescreen display,1366x768,2xEthernet,1xRS232,1xRS485,1xCAN,1xProfibus,1xSD card slot, PLC function can be added

General specifications

Product Name
Eaton XV-303 Touch panel
Catalog Number
191073
Model Code
XV-303-15-C02-A00-1B
EAN
7640130099128
Product Length/Depth
403.7 mm
Product Height
76.6 mm
Product Width
254.9 mm
Product Weight
3.9 kg
Certifications
DNV GL
EN 50178
CUL
EMC according to 2014/30/EU
IEC/EN 61131-2

Product specifications

Type
Control panel with PROFIBUS and 2nd Ethernet port
Features
USB device
Slot for SD card
Target and web visualization
CAN
Portrait format
Ethernet interface
Operating System Windows Embedded Compact 7 pro
Fanless CPU and system cooling, natural convection-based passive cooling
RS485
Integrated Runtime visualization software license
USB Host
RS232
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
1 x USB host 2.0 (built-in interface)
SW interfaces
1 x USB device (built-in interface)
Color display
Message system (incl. buffer and confirmation)
1 x RS485 (built-in interface)
Message indication
Recipes
1 x CANopen®/easyNet (built-in interfaces)
1 x RS232 (built-in interface)
Printer output
2 x Ethernet 10/100 Mbps (built-in interface)
1 x PROFIBUS/MPI (built-in interface)
MPI interface
Fuse type
Built-in fuse (not accessible)
Climatic proofing
Dry heat to IEC 60068-2-2
Cold to EN 60068-2-1
Damp heat, constant, to IEC 60068-2-3
Enclosure material
Aluminum (die-cast, glass panel)
Insulated material
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
19.2 VDC
Width of the front
404 mm
Product category
HMI-PLC (SPS function, retrofittable)
Resolution
  • 1366 x 768 px
  • WXGA
Air pressure
795 - 1080 hPa (operation)
Display size
344.23 x 193.54 mm
16:9
Environmental conditions
Condensation: Non-condensing
Backup time
10 years, typ. (time at zero voltage)
Memory capacity
512,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
75.5 mm
Equipment heat dissipation, current-dependent Pvid
0 W
Front height
255 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
2
Number of HW-interfaces (other)
1
Battery runtime
Back-up of real-time clock: BR 2330, non-replaceable (soldered)
Voltage type
DC
Operating system
Windows Embedded Compact 7 Pro
Communication interface
PROFIBUS-DP, not galvanically isolated, 9 pole SUB-D socket, UNC
Software
XSOFT-CODESYS-3, PLC-Programming software, Engineering
GALILEO, Visualization software, Engineering
XSOFT-CODESYS, Visualization software, Engineering
XSOFT-CODESYS-2, PLC-Programming software, Engineering
Emitted interference
According to IEC/EN 61000-6-4
Mounting method
Flush mounting - Mounting plate: min. 1.5 mm (0.06"), max. 4 mm
Flush mounting
Flush mounting - Clearance: Width x Height ≥ 50 mm (1.97"), Depth ≥ 20 mm (0.79")
Flush mounting - Inclination from vertical: ⍺ ≤ ± 10 ° (if using natural convection)
Display contrast ratio
500:1
Number of slots
1 (for SD-Card)
Display lighting
LED
Dimmable via software
Interference immunity
According to EN 61000-6-2
Display type
Color display, TFT, anti-glare
Non-reflective tempered glass in aluminum frame
TFT
Protection against polarity reversal
Yes, for supply voltage (Siemens MPI optional)
Display viewing angle
85°/85°/80°/80° (left/right/up/down)
Relative humidity
10 - 95 % (non-condensing)
Lifespan
50,000 h (Service life of back-lighting)
Degree of protection
NEMA 4X
IP20, rear (according to EN 60529-1)
NEMA 12
Luminance intensity
300 cd/m²
Degree of protection (front side)
NEMA 12
IP65
Number of colors of the display
16777216
Vibration resistance
5 - 9 Hz, ± 3.5 mm
60 - 150 Hz, ± 2 g
9 - 60 Hz, ± 0.15 mm
Processor
ARM Cortex-A9 800 MHz
RoHs conformity
Yes
Memory
DRAM: 512 MByte RAM
Flash: 1 GByte SLC
SD card, Type: SDSC, SDHC (external memory)
NVRAM: 128kByte Retain
Functions
Process value representation (output) possible
Process default value (input) possible
Additional software components, loadable
Touch technology
Projected Capacitive Touch (PCT)
Capacitive multitouch
Multi-touch touch panel touch sensor
Model
Plastic enclosure and glass panel in plastic frame
Interfaces
USB 2.0 host (not galvanically isolated)
USB 2.0 device (not galvanically isolated)
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
CAN (not galvanically isolated, 9-pin SUB-D plug, UNC)
10/100 Mbps Ethernet connection
Voltage dips
≤ 10 ms from rated voltage (24 V DC)
5 ms from undervoltage (19.2 V DC)
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
2
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
100
Number of password levels
200
Number of pixels (horizontal)
1366
Number of pixels (vertical)
768
Number of system buttons
1
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Rated operational current for specified heat dissipation (In)
0 A
Screen size (diagonal)
15.6 in
Static heat dissipation, non-current-dependent Pvs
21.6 W
Permissible voltage
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
18.0 - 31.2 V DC, absolute with ripple
35 V DC (for a duration of < 100 ms)
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
Potential isolation
Power supply: no
Power consumption
16 W typ.
Max. 21.6 W
19.1 W
Protocol
TCP/IP
PROFIBUS
MODBUS
EtherNet/IP
CAN
EtherCAT
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Shock resistance
15 g, 11 ms, Mechanical

Export product specification