Eaton XN-312 Gateway to bus system CANopen
Product Name |
Eaton XN-312 Gateway
|
Catalog Number |
178782
|
Model Code |
XN-312-GW-CAN
|
EAN |
7640130098442
|
Product Length/Depth |
104.2 mm
|
Product Height |
16.8 mm
|
Product Width |
80.3 mm
|
Product Weight |
0.061 kg
|
Certifications |
CE
DNV GL IEC/EN 61000-6-2 cULus IEC/EN 61131-2 UL File No.: E135462 IEC/EN 61000-6-4 UL508 Rated data for terminations according to IEC/EN 60947-7-1 |
Features |
Fieldbus connection over separate bus coupler possible
|
Fitted with: |
Potential separation
|
Admissible range |
18 - 30 V DC, Networking
19.2 - 30 V DC, Networking |
Configuration |
Maximum station configuration: 32 modules (XN-322) in slice design
|
Degree of protection |
IP20
|
Mounting method |
Rail mounting possible
|
Residual ripple |
According to EN 61131-2
|
Type |
|
Used with |
XN-322-…
XN300 |
Voltage type |
DC
|
Drop and topple |
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
|
Shock resistance |
Mechanical, According to IEC/EN 60068-2-27
|
Vibration resistance |
According to IEC/EN 60068-2-6
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
85 °C
|
Ambient storage temperature - min |
-40 °C
|
Ambient storage temperature - max |
80 °C
|
Relative humidity |
5 - 95 % (non-condensing)
|
Air discharge |
According to EN 61131-2
|
Burst impulse |
According to IEC/EN 61131-2
|
Contact discharge |
According to EN 61131-2
|
Electromagnetic fields |
According to EN 61131-2
|
Emitted interference |
30 - 230 MHz (radiated, high frequency, according to EN 61131-2)
230 - 1000 MHz (radiated, high frequency, according to EN 61131-2) |
Radiated RFI |
IEC/EN 61131-2
|
Surge rating |
According to IEC/EN 61131-2
|
Voltage dips |
According to EN 61131-2 (Voltage fluctuations/voltage dips)
|
Terminal capacity |
0.2 - 1.5 mm², flexible without ferrule, H07V-K
0.25 - 1.5 mm², with ferrules without plastic collar according to DIN 46228-1 (ferrules crimped gas-tight) 0.2 - 1.5 mm², solid, H07V-U 0.25 - 1.5 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight) |
Gauge pin |
A1 (according to IEC/EN 60947-1)
|
Stripping length (main cable) |
10 mm
|
Supply voltage |
4.7 - 5.3 V DC
|
Supply voltage at AC, 50 Hz - min |
0 V
|
Supply voltage at AC, 50 Hz - max |
0 V
|
Supply voltage at DC - min |
18 V
|
Supply voltage at DC - max |
30 V
|
Addressing |
Address set via DIP switch
|
Bus termination |
Via DIP switch, Networking
|
Connection type |
Push-In spring-cage terminals, Field bus
Push-In spring-cage terminals, Connection design in TOP direction |
Data transfer rate |
Setting through DIP switch or automatically
1000 kBit/s, Networking 10 kBit/s, Networking 125 kBit/s, Networking 20 kBit/s, Networking 500 kBit/s, Networking 50 kBit/s, Networking 250 kBit/s, Networking 800 kBit/s, Networking |
Field voltage |
24 V DC (UL)
|
Interfaces |
CANopen®, Field bus connection
Mini-USB Type B (Service interface) |
Protocol |
CAN
CANopen® Other bus systems |
Explosion safety category for dust |
None
|
Explosion safety category for gas |
None
|
Potential isolation |
Yes
|
Static heat dissipation, non-current-dependent Pvs |
2.4 W
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Meets the product standard's requirements.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|