Download document () of 20
Discontinued

191075
Model code: XV-303-15-CE0-A00-1C

Eaton XV-303 User interface with PLC as an SWD coordinator, 24VDC, 15.6-inch PCT widescreen display,1366x768,2xEthernet,1xRS232,1xRS485,1xCAN,1xSWD,1xSD card slot

General specifications

Product Name
Eaton XV-303 Touch panel
Catalog Number
191075
Model Code
XV-303-15-CE0-A00-1C
EAN
7640130099142
Product Length/Depth
403.7 mm
Product Height
76.6 mm
Product Width
254.9 mm
Product Weight
3.9 kg
Certifications
CUL
DNV GL
EN 50178
IEC/EN 61131-2
EMC according to 2014/30/EU

Product specifications

Type
Control panel with PLC as a SmartWire-DT coordinator and 2nd Ethernet port
Features
Target and web visualization
Operating System Windows Embedded Compact 7 pro
Portrait format
RS232
Slot for SD card
CAN
Fanless CPU and system cooling, natural convection-based passive cooling
RS485
Integrated Runtime visualization software license
Ethernet interface
USB device
USB Host
Overload proof
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
1 x RS232 (built-in interface)
1 x USB device (built-in interface)
Color display
1 x USB host 2.0 (built-in interface)
Message system (incl. buffer and confirmation)
Message indication
Printer output
SW interfaces
1 x CANopen®/easyNet (built-in interfaces)
1 x SmartWire-DT (built-in interface)
1 x RS485 (built-in interface)
Recipes
2 x Ethernet 10/100 Mbps (built-in interface)
Fuse type
Built-in fuse (not accessible)
Addressing
Address set automatically
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Cold to EN 60068-2-1
Connection to SmartWire-DT
Yes
Enclosure material
Aluminum (die-cast, glass panel)
Insulated material
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
19.2 VDC
Width of the front
404 mm
Product category
HMI-PLC (integrated SPS function)
Resolution
  • 1366 x 768 px
  • WXGA
Air pressure
795 - 1080 hPa (operation)
Display size
16:9
344.23 x 193.54 mm
Environmental conditions
Condensation: Non-condensing
Backup time
10 years, typ. (time at zero voltage)
Memory capacity
512,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
75.5 mm
Equipment heat dissipation, current-dependent Pvid
0 W
Front height
255 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
2
Number of HW-interfaces (other)
1
Battery runtime
Back-up of real-time clock: BR 2330, non-replaceable (soldered)
Voltage type
DC
Connection
SmartWire-DT blade terminal SWD4-8MF2
Operating system
Windows Embedded Compact 7 Pro
Communication interface
SmartWire-DT master
Software
XSOFT-CODESYS, Visualization software, Engineering
GALILEO, Visualization software, Engineering
XSOFT-CODESYS-3, PLC-Programming software, Engineering
XSOFT-CODESYS-2, PLC-Programming software, Engineering
Emitted interference
According to IEC/EN 61000-6-4
Mounting method
Flush mounting - Mounting plate: min. 1.5 mm (0.06"), max. 4 mm
Flush mounting - Clearance: Width x Height ≥ 50 mm (1.97"), Depth ≥ 20 mm (0.79")
Flush mounting
Flush mounting - Inclination from vertical: ⍺ ≤ ± 10 ° (if using natural convection)
Display contrast ratio
500:1
Number of slots
1 (for SD-Card)
Display lighting
LED
Dimmable via software
Interference immunity
According to EN 61000-6-2
Display type
Color display, TFT, anti-glare
Non-reflective tempered glass in aluminum frame
TFT
Protection against polarity reversal
Yes
Yes, for supply voltage (Siemens MPI optional)
Display viewing angle
85°/85°/80°/80° (left/right/up/down)
Relative humidity
10 - 95 % (non-condensing)
Lifespan
50,000 h (Service life of back-lighting)
Residual ripple
≤ 5 % (input voltage)
Connection type
SWD: Plug, 8-pole
Push in terminals, Supply voltage
Rated control supply voltage
24 V DC (UPOW, -15 %/+20 %)
24 V DC (UAUX, -15 %/+20 %)
Inrush current
12.5 A (for 6 ms)
Data transfer rate
125 kBit/s, SmartWire-DT
250 kBit/s, SmartWire-DT
Degree of protection
IP20, rear (according to EN 60529-1)
NEMA 12
NEMA 4X
Luminance intensity
300 cd/m²
Degree of protection (front side)
NEMA 12
IP65
Number of colors of the display
16777216
Station
SmartWire-DT master, SmartWire-DT network
Vibration resistance
5 - 9 Hz, ± 3.5 mm
60 - 150 Hz, ± 2 g
9 - 60 Hz, ± 0.15 mm
Processor
ARM Cortex-A9 800 MHz
RoHs conformity
Yes
Supply current
3 A, Imax, Supply voltage UAux
If SmartWire-DT modules with a total power consumption > 0.7 A are connected, a power feeder module EU5C-SWD-PF2 has to be used; SmartWire-DT supply
0.7 A, Imax, SmartWire-DT supply
If contactors with a total power consumption > 3 A are connected, a power feeder module EU5C-SWD-PF1/2 has to be used, Supply voltage UAux
Memory
SD card, Type: SDSC, SDHC (external memory)
NVRAM: 128kByte Retain
DRAM: 512 MByte RAM
Flash: 1 GByte SLC
Functions
Process value representation (output) possible
Process default value (input) possible
Additional software components, loadable
SmartWire-DT coordination
Touch technology
Multi-touch touch panel touch sensor
Projected Capacitive Touch (PCT)
Capacitive multitouch
Model
Plastic enclosure and glass panel in plastic frame
Interfaces
USB 2.0 device (not galvanically isolated)
CAN (not galvanically isolated, 9-pin SUB-D plug, UNC)
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
USB 2.0 host (not galvanically isolated)
10/100 Mbps Ethernet connection
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
LED indicator
Status indication of SmartWire-DT master: Green and red LEDs
Status indication of Supply voltage: LED
Status indication of SmartWire-DT network: Configurable green or red LED
Voltage dips
≤ 10 ms from rated voltage (24 V DC)
≤ 10 ms, Bridging voltage dips
5 ms from undervoltage (19.2 V DC)
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
2
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
100
Number of password levels
200
Number of pixels (horizontal)
1366
Number of pixels (vertical)
768
Number of SmartWire-DT slaves
99
Number of system buttons
1
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Rated operational current for specified heat dissipation (In)
0 A
Repetition rate
1 s
Screen size (diagonal)
15.6 in
Static heat dissipation, non-current-dependent Pvs
21.6 W
Permissible voltage
35 V DC (for a duration of < 100 ms)
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
18.0 - 31.2 V DC, absolute with ripple
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
Potential isolation
Power supply: no
Between UPow and 15 V SmartWire-DT supply voltage: no
Supply voltage UAUX: no
Power consumption
Max. 21.6 W
16 W typ.
19.1 W
Protocol
CAN
MODBUS
TCP/IP
EtherNet/IP
EtherCAT
Rated operational current (Ie)
0.7 A
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
14.5 V (± 3 % - SmartWire-DT)
Typically UAUX -0.2 V (for 24 V DC slaves)
Short-circuit protection
Yes, Short-circuit rating, SmartWire-DT supply voltage
No, external fuse FAZ Z3, Supply voltage UAux
Shock resistance
15 g, 11 ms, Mechanical
Terminal capacity
0.2 - 1.5 mm², solid
24 - 16 AWG, solid or stranded
0.25 - 1.5 mm², flexible with ferrule

Export product specification