Download document () of 20

193163
Model code: EWK-G25/31

Eaton xEnergy Basic EWK small distribution board. Wall-mounted enclosure EWK complete, IP31, 120 SU, protection class II, HxWxD=800x550x230mm

General specifications

Product Name
Eaton xEnergy Basic EWK small distribution board
Catalog Number
193163
Model Code
EWK-G25/31
EAN
9010238007468
Product Length/Depth
230 mm
Product Height
800 mm
Product Width
550 mm
Product Weight
22.7 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208

Product specifications

Used with
Installation distribution boards
Basic device
EWK DBO
Special features
IP31 Protection Class II Steel sheet enclosure white (RAL 9016)
Type
Basic device ECO distribution board Installation distribution board
Features
EMC-version
Earthing terminal block
Neutral terminal block
Fitted with:
Neutral-/protective conductor terminal
Locking screws can be sealed
Installation panel for modular installation devices
Enclosure
Enclosure material
Steel
Built-in height
800 mm
Built-in width
550 mm
Cable entry postion
Cable entries on top and bottom via F3A flange (not part of delivery), back plate
Terminal type
Plug-in terminals
Built-in depth
230 mm
Closure type
Other
Cover/door color
White
Cover/door model
Closed
Cover/door type
Door
Single
RAL-number
9016
Width in number of modular spacings
24
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor
Voltage rating at AC
400 V AC
Color
White
Traffic white (RAL 9016)
Number of rows
5
Frequency rating of contacts
50 Hz
Module rack type
Rail frame
Degree of protection
IP31
IK08 (impact resistance)
Number of module space units per row
24
Protection class
II (totally insulated)
Protective shrouding material
Plastic
Functions
Basic device
Extension possible
Sealable
Material
Sheet steel, powder-coated
Polystyren (plastic)
Mounting method
Surface mounting
Surface mounted (plaster)
DIN-rail
Internal depth
128 mm
PE and N terminal number and cross section
N: 2 x 21 x (0.75 mm² - 4 mm²)
PE: 2 x 6 x (1.5 mm² - 16 mm²)
Number of openings for socket outlets
0

Export product specification