Eaton xEnergy Basic F3A-2K - Flange plate 2-component-plastic, up to IP66, blind version
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
EP-501496
|
Model Code |
F3A-2K-0
|
EAN |
9010653053163
|
Product Length/Depth |
140 mm
|
Product Height |
17.5 mm
|
Product Width |
230 mm
|
Product Weight |
0.25 kg
|
Compliances |
RoHS conform
|
Used with |
Accessory CS
Accessory exterior fitting |
Special features |
Blind flange without knock-outs, RAL 7035, compound of polyamide (PA) and thermoplastic elastomer (TPE)
|
Type |
|
Features |
None
Pre-stamping |
Accessory/spare part type |
Flanges
|
Number of connector holes |
0
|
Suitable for nominal thread (PG) - max |
0
|
Suitable for nominal thread (PG) - min |
0
|
Surface finishing |
RAL 7035, light gray
|
Degree of protection |
IP66
Other |
Surface protection |
Untreated
|
Shape |
Straight
|
Material |
Plastic
|
Model |
Blind
|
Thread type |
None
|
Thickness |
4 mm
|
Suitable for cable diameter - max |
0 mm
|
Suitable for cable diameter - min |
0 mm
|