EMC2-H112/55-W . Floor-standing distribution board EMC2 empty, IP55, protection class II, HxWxD=1850x300x270mm, white (RAL 9016)
Product Name |
Eaton xEnergy Basic EMC2 enclosure floor-standing
|
Catalog Number |
EP-501334
|
Model Code |
EMC2-H112/55-W
|
EAN |
9010653042068
|
Product Length/Depth |
270 mm
|
Product Height |
1850 mm
|
Product Width |
300 mm
|
Product Weight |
32 kg
|
Certifications |
CE
|
Features |
EMC-version
Connectable |
Fitted with: |
Door
|
Surface finishing |
Powder coating
|
Degree of protection |
IP55
IK10 Other |
Material quality |
Other
|
Color |
White
|
Permissible load of the mounting plate according to IEC 62208 - max |
960 N
|
Number of locks |
0
|
RAL-number |
9016
|
Material |
Steel
|
Mounting method |
Wall mounting
|
Installation type |
Floor standing wall model
|
Number of covers/doors |
1
|
Permissible load of the enclosure according to IEC 62208 - max |
2000 N
|
Permissible load of the door(s) according to IEC 62208 - max |
100 N
|
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890 |
83 W
|
Number of connector holes |
0
|