Download document () of 20

EP-501303
Model code: EMC2-H45/55-W

EMC2-H45/55-W . Wall-mounted enclosure EMC2 empty, IP55, protection class II, HxWxD=800x1050x270mm, white (RAL 9016)

General specifications

Product Name
Eaton xEnergy Basic EMC2 enclosure wall-mounted
Catalog Number
EP-501303
Model Code
EMC2-H45/55-W
EAN
9010653042471
Product Length/Depth
270 mm
Product Height
800 mm
Product Width
1050 mm
Product Weight
30 kg
Certifications
CE

Product specifications

Features
EMC-version
Connectable
Fitted with:
Door
Surface finishing
Powder coating
Degree of protection
IP55
IK10
Other
Material quality
Other
Color
White
Permissible load of the mounting plate according to IEC 62208 - max
400 N
Number of locks
0
RAL-number
9016
Material
Steel
Mounting method
Wall mounting
Installation type
Floor standing wall model
Number of covers/doors
2
Permissible load of the enclosure according to IEC 62208 - max
2000 N
Permissible load of the door(s) according to IEC 62208 - max
100 N
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
112 W
Number of connector holes
0

Export product specification