Download document () of 20
To be discontinued

197664
Model code: XV-363-57-C00-A00-1B

Eaton XV-363 Single touch display, 5,7-inch display, 24 VDC, IR, 640 x 480 pixels, 2x Ethernet, 1x RS232, 1x RS485, 1x CAN, PLC function can be fitted by user

General specifications

Product Name
Eaton XV-363 Touch panel
Catalog Number
197664
Model Code
XV-363-57-C00-A00-1B
EAN
7640130099357
Product Length/Depth
212 mm
Product Height
60 mm
Product Width
156 mm
Product Weight
1.2 kg
Certifications
EAC
EN 50178
IEC/EN 61131-2
Catalog Notes
Current consumption at 24 V DC

Product specifications

Type
HMI (SPS function, retrofittable)
Features
Ethernet interface
RS232
CAN
USB device
PLC function can be fitted by user
RS485
Fanless CPU and system cooling, natural convection-based passive cooling
Slot for SD card
USB Host
Portrait format
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Numeric keyboard
Color display
Message system (incl. buffer and confirmation)
1 x USB device (built-in interface)
1 x RS232 (built-in interface)
Alpha numeric keyboard
1 x CAN (built-in interfaces)
2 x Ethernet 10/100 Mbps (built-in interface)
1 x RS485 (built-in interface)
1 x USB host 2.0 (built-in interface)
Message indication
Recipes
Fuse type
Built-in fuse (not accessible)
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Dry heat to IEC 60068-2-2
Cold to EN 60068-2-1
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
19.2 VDC
Width of the front
212.2 mm
Product category
XV-300
Resolution
640 x 480 px
Air pressure
795 - 1080 hPa (operation)
Display size
4:3
115 x 86 mm
Environmental conditions
Condensation: Non-condensing
Backup time
10 years, typ. (time at zero voltage)
Memory capacity
512,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
63 mm
Front height
156.2 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
2
Number of HW-interfaces (other)
2
Battery runtime
Back-up of real-time clock: BR 2330, non-replaceable (soldered)
Voltage type
DC
Operating system
Windows Embedded Compact 7 Pro
Software
XSOFT-CODESYS-2, PLC-Programming software, Engineering
GALILEO, Visualization software, Engineering
XSOFT-CODESYS, Visualization software, Engineering
XSOFT-CODESYS-3, PLC-Programming software, Engineering
Mounting method
Flush mounting - Clearance: Width x Height x Depth ≥ 30 mm (1.18")
Flush mounting
Display contrast ratio
500:1
Number of slots
1 (for SD-Card)
Interference immunity
According to EN 61000-6-2
Display type
Color display, TFT
Laminated safety glass, anti-glare in aluminum frame
TFT
Radio interference class
Class A (EN 55011)
Relative humidity
10 - 95 % (non-condensing)
Degree of protection
IP20, rear (according to EN 60529-1)
Degree of protection (front side)
IP65
NEMA 12
Number of colors of the display
65536
Processor
ARM Cortex-A9 800 MHz
RoHs conformity
Yes
Memory
DRAM: 512 MByte RAM
SD card, Type: SDSC, SDHC (external memory)
Flash: 1 GByte SLC
NVRAM: 128kByte Retain
Functions
Additional software components, loadable
Process default value (input) possible
Process value representation (output) possible
Touch technology
Single-touch display
Infrared touch
Laminated safety glass, non-reflective, Infrared touch protective screen
Model
Metal enclosure and glass front in aluminum frame
Interfaces
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
USB 2.0 device (not galvanically isolated)
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
CAN (not galvanically isolated, 9-pin SUB-D plug, UNC)
USB 2.0 host (not galvanically isolated)
10/100 Mbps Ethernet connection
Voltage dips
≤ 10 ms from rated voltage (24 V DC)
5 ms from undervoltage (19.2 V DC)
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
2
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
100
Number of password levels
200
Number of pixels (horizontal)
640
Number of pixels (vertical)
480
Number of system buttons
1
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Screen size (diagonal)
5.7 in
Static heat dissipation, non-current-dependent Pvs
19.5 W
Permissible voltage
35 V DC (for a duration of < 100 ms)
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
19.2 - 30 V DC, absolute with ripple
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
Power consumption
Max. 19.5 W
17 W
Protocol
EtherNet/IP
PROFIBUS
Other bus systems
CAN
MODBUS
TCP/IP
EtherCAT
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Shock resistance
15 g, 11 ms, Mechanical

Export product specification