Download document () of 20
To be discontinued

199325
Model code: NHI-E-11-PKZ0-PI

Eaton Moeller® series NHI Standard auxiliary contact, NHI-E, 1 N/O, 1 NC, Can be fitted to the front, Push in terminals

General specifications

Product Name
Eaton Moeller® series NHI Accessory Standard auxiliary contact
Catalog Number
199325
Model Code
NHI-E-11-PKZ0-PI
EAN
4015081974092
Product Length/Depth
35 mm
Product Height
15 mm
Product Width
45 mm
Product Weight
0.011 kg
Compliances
RoHS conform
CE Marked
Certifications
CSA File No.: 165628
CSA Class No.: 3211-05
UL File No.: E36332
UL Category Control No.: NLRV
UL 508
CE marking
CSA-C22.2 No. 14
IEC 60947-4-1
UL
CSA
Catalog Notes
Phase out article. Limited availability after April 1, 2025. Alternative article: EP-401015 / NHI-E2-11-PKZ0-PI

Features & Functions

Electric connection type
Push in terminals
Features
Interlocked opposing contacts

General

Lifespan, electrical
50,000 Operations
Lifespan, mechanical
100,000 Operations
Model
Top mounting
Mounting method
Front fastening
Overvoltage category
III
Pollution degree
3
Rated impulse withstand voltage (Uimp)
4000 V AC
Used with
Motor protective circuit-breaker

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Terminal capacities

Terminal capacity (flexible with unisolated ferrule)
1 x (0.5 - 1.0) mm²
2 x (0.5 - 1.0) mm²
Terminal capacity (flexible with ferrule)
1 x (0.5 - 1.5) mm²
2 x (0.5 - 1.5) mm²
Terminal capacity (flexible)
2 x (0.5 - 1.5) mm²
1 x (0.5 - 1.5) mm²
Terminal capacity (solid)
1 x (0.5 - 1.5) mm²
2 x (0.5 - 1.5) mm²
Terminal capacity (solid/stranded AWG)
20 - 14

Electrical rating

Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
0.5 A
Rated operational current (Ie) at DC-13, 24 V
1 A
Rated operational voltage (Ue) at AC - max
440 V
Rated operational voltage (Ue) at DC - max
250 V
Safe isolation
440 V, Between auxiliary contacts and main contacts, According to EN 61140

Contacts

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Export product specification