Download document () of 20

199464
Model code: PKZM0-XRM12-PI

Eaton Moeller® series PKZM0 Wiring set, For reversing starters, Push in terminals PKZM0-XRM12-PI

General specifications

Product Name
Eaton Moeller® series PKZM0 Accessory Wiring set
Catalog Number
199464
Model Code
PKZM0-XRM12-PI
EAN
4015081978700
Product Length/Depth
42 mm
Product Height
63.7 mm
Product Width
45 mm
Product Weight
0.106 kg
Compliances
RoHS conform
CE Marked

General

Connection
Push in terminals
Model
Reversing switching
Type
Wiring set

Electrical rating

Rated operational voltage (Ue) - max
690 VAC

Export product specification