Eaton xComfort BF LV systems Final Distribution Boards. Complete flush-mounted flat distribution board, white, 24 SU per row, 3 rows, type A
| Product Name |
Eaton xComfort BF small distribution board
|
| Catalog Number |
240738
|
| Model Code |
BF-U-3/72-A
|
| EAN |
4015082407384
|
| Product Length/Depth |
140 mm
|
| Product Height |
630 mm
|
| Product Width |
600 mm
|
| Product Weight |
10.2 kg
|
| Compliances |
RoHS conform
|
| Certifications |
IEC/EN 61439-3
IEC/EN 62208 IEC/EN 61439-1 |
| Used with |
Basic device
BF flat distribution board Installation distribution board |
| Special features |
|
| Type |
|
| Features |
EMC-version
Earthing terminal block Neutral terminal block |
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
| 10.13 Mechanical function |
Meets the product standard's requirements.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
| 10.2.5 Lifting |
Does not apply to enclosures without lifting aids.
|
| 10.2.6 Mechanical impact |
IK07
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
IP30
|
| 10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
| 10.5 Protection against electric shock |
< 0.1 Ω; meets the product standard's requirements.
|
| 10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Ui = 415 V AC
|
| 10.9.3 Impulse withstand voltage |
Does not apply to basic enclosures as defined in EN 62208.
|
| 10.9.4 Testing of enclosures made of insulating material |
Does not apply to metal enclosures.
|
| Fitted with: |
Neutral-/protective conductor terminal
Front plates Wall trough with door frame Door with three-point turn-lock DIN rail mounting frame |
| Enclosure material |
Steel
|
| Built-in height |
630 mm
|
| Built-in width |
600 mm
|
| Cable entry postion |
Cable entries on top and bottom
|
| Terminal type |
Screw terminals
|
| Built-in depth |
140 mm
|
| Heat diss. ambient 35°C delta T:20°C flush mount individ. encl. top(IEC 60890) |
41 W
|
| Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890) |
82 W
|
| Closure type |
Other
|
| Cover/door color |
White
|
| Cover/door model |
Closed
|
| Cover/door type |
Door
Single |
| RAL-number |
9016
|
| Width in number of modular spacings |
24
|
| Ambient operating temperature details |
-5 °C - 40 °C
|
| Application |
Indoor (installation site)
|
| Voltage rating at AC |
415 V AC
|
| Color |
White
Traffic white (RAL 9016) |
| Number of rows |
3
|
| Frequency rating of contacts |
50 Hz / 60 Hz
|
| Module rack type |
Rail frame
|
| Degree of protection |
IK07 (impact resistance)
IP30 |
| Number of module space units per row |
24
|
| Protection class |
I (earthed)
|
| Protective shrouding material |
Metal
|
| Functions |
Basic device
Sealable |
| Material |
Sheet steel, powder-coated
|
| Mounting method |
Hollow-wall mounting and flush mounting
Flush mounted (plaster) DIN-rail Hollow wall Flush mounting |
| Internal depth |
127 mm
|
| PE and N terminal number and cross section |
PE: 2 x 25 mm² + 27 x 16 mm²
N: 2 x 25 mm² + 9 x 16 mm² |
| Number of openings for socket outlets |
0
|