Download document () of 20

283062
Model code: BFZ-FP-2+/48

Eaton xComfort BF LV systems Final Distribution Boards. Front plate 45mm-Device cutout for 24 Module units per row, 2+ rows, white

General specifications

Product Name
Eaton xComfort BF front plate
Catalog Number
283062
Model Code
BFZ-FP-2+/48
EAN
4015082830625
Product Length/Depth
35 mm
Product Height
365 mm
Product Width
510 mm
Product Weight
1.3 kg
Compliances
RoHS conform

Product specifications

Used with
Front plate for 45-mm cutout
BF flat distribution board
Accessory consideration
Type
Additional equipment for BF flat distribution board
Accessory/spare part type
BF
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
543 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.