Download document () of 20

248300
Model code: Z-FW/030

Eaton Distribution parts. Remote testing module, max. 400V-AC, 0.3A, 0.5HP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
248300
Model Code
Z-FW/030
EAN
4015082483005
Product Length/Depth
80 mm
Product Height
65.5 mm
Product Width
8.8 mm
Product Weight
0.04 kg
Compliances
RoHS conform

Product specifications

Used with
Remote testing module
Accessory
Accessory for combined residual current/power circuit breaker
Accessory for residual current circuit breaker
Accessory/spare part type
Remote test module
Equipment heat dissipation, current-dependent
0.02 W
Mounting method
For fitting on left to: FI
Additional equipment required
Monitoring unit
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Assembly width
0.5 TE
Heat dissipation per pole, current-dependent
0.02 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of poles at main contact unit - max
0
Number of switches (fault signal)
0
Rated fault current
0.3 A
Voltage type
AC
Functions
With auto test for earth leakage function
Remote drive
Device fitting
Earth leakage switch
Type
  • Accessory
  • Accessory for combined residual current/power circuit breaker
  • Accessory for residual current circuit breaker
Application
Switchgear for industrial and advanced commercial applications
Rated operational voltage (Ue) - max
0 V
Rated switch current
0 A
Suitable for current of main contact unit - max
0 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.