Download document () of 20

167885
Model code: FRCDM-40/4/03-G/B+

Eaton Moeller series xEffect - FRCdM Type B, B+, Bfq RCCB, 40 A, 4p, 300 mA, type G/B+

General specifications

Product Name
Eaton Moeller series xEffect - FRCdM Type B, B+, Bfq RCCB
Catalog Number
167885
Model Code
FRCDM-40/4/03-G/B+
EAN
4015081644643
Product Length/Depth
76 mm
Product Height
80 mm
Product Width
70 mm
Product Weight
0.32 kg
Compliances
RoHS conform
Certifications
VDE 0664-400
ÖVE E 8601
EN45545-2
IEC 61373
IEC/EN 61008
IEC/EN 62423

Product specifications

Used with
Type G/B+ (�VE E 8601)
Residual current circuit-breakers, digital
FRCdM
Amperage Rating
40 A
Features
Residual current circuit-breakers, digital
Additional equipment possible
Selective protection
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Interlocking device
Frame
45 mm
Frequency rating
50 Hz
Pollution degree
2
Mounting Method
DIN rail
Quick attachment with 2 latch positions for DIN-rail IEC/EN 60715
Climatic proofing
25-55 °C / 90-95% relative humidity according to IEC 60068-2
Equipment heat dissipation, current-dependent
6.2 W
Rated impulse withstand voltage (Uimp)
4 kV
Admissible back-up fuse
63 A gG/gL
Rated short-time withstand current (Icw)
10 kA
Admissible back-up fuse overload - max
40 A gG/gL
Built-in width (number of units)
70 mm (4 SU)
Busbar material thickness
0.8 mm - 2 mm
Short-circuit rating
63 A (max. admissible back-up fuse)
Status indication
White / blue
Switching capacity of auxiliary contact - min
10 μA, 10 mV DC
Terminal protection
Finger and hand touch safe, DGUV VS3, EN 50274
Terminals (top and bottom)
Twin-purpose terminals
Test circuit range
196 V AC - 456 V AC
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Built-in depth
70.5 mm
Connectable conductor cross section (multi-wired) - max
16 mm²
Connectable conductor cross section (multi-wired) - min
1.5 mm²
Connectable conductor cross section (solid-core) - max
35 mm²
Connectable conductor cross section (solid-core) - min
1.5 mm²
Fault current rating
300 mA
Heat dissipation capacity
6.2 W
Heat dissipation per pole, current-dependent
1.55 W
Permitted storage and transport temperature - max
60 °C
Permitted storage and transport temperature - min
-35 °C
Contact position indicator color
Red / green
Mounting position
As required
Lifespan, mechanical
20000 operations
Degree of protection
IP20, IP40 with suitable enclosure
IP20
Impulse withstand current
3 kA (8/20 μs) surge-proof
Number of poles
Four-pole
Leakage current type
B+
Lifespan, electrical
4000 operations
Type
  • Current test marks as per inscription
  • Dry auxiliary contact: > 100,000 electrical switching operations per minute at 2 A 30 VDC resistive load
  • Dry auxiliary contact: > 5 x 100,000 electrical switching operations per minute at 1 A 30 VDC resistive load
  • Maximum operating temperature is 60 °C in accordance with the de-rating table
Special features
  • FRCdM
  • Residual current circuit-breakers, digital
  • Type G/B+ (ÖVE E 8601)
Application
xEffect - Switchgear for industrial and advanced commercial applications
Functions
Short-time delayed tripping
Sensitivity type
All current sensitive
Terminal capacity (cable)
M5 (with cross-recessed screw as defined in EN ISO 4757-Z2, PZ2)
Rated fault current - max
0.3 A
Rated fault current - min
0.3 A
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
40 A
Rated operational voltage (Ue) - max
415 V
Rated residual making and breaking capacity
500 A
Rated switching capacity (resistive load) of auxiliary contact at 240 V AC
0.25 A
Rated switching capacity (resistive load) of auxiliary contact at 30 V DC
2 A
Static heat dissipation, non-current-dependent
0 W
Surge current capacity
3 kA
Switching current of auxiliary contact - max
2 A
Switching duty with resistive load of auxiliary contact - max
60 W
Switching voltage at AC of auxiliary contact - max
240 V
Switching voltage at DC of auxiliary contact - max
220 V
Voltage rating - max
456 VAC
Voltage rating - min
50 VAC
Width in number of modular spacings
4
Voltage rating (IEC/EN 60947-2)
240 V AC / 415 V AC
Voltage type
AC
Terminal capacity (solid wire)
1.5 mm² - 35 mm²
Tripping time
10 ms delayed
Short time-delayed
Rated short-circuit strength
10 kA
Tightening torque
2 Nm - 2.4 Nm
Terminal capacity (stranded cable)
16 mm² (2x)
Terminal capacity of auxiliary contact
0.25 mm² - 1.5 mm²
RAL-number
7035
Color
Gray

Export product specification