Download document () of 20

259430
Model code: NZM2/3-XHIV

Eaton Moeller series NZM - Molded Case Circuit Breaker. Auxiliary contact, 2early N/O, operates as an early-make contact, 2/3

General specifications

Product Name
Eaton Moeller series NZM auxiliary contact
Catalog Number
259430
Model Code
NZM2/3-XHIV
EAN
4015082594305
Product Length/Depth
42 mm
Product Height
90 mm
Product Width
30 mm
Product Weight
0.076 kg
Compliances
RoHS conform
Certifications
UL listed
CSA-C22.2 No. 5-09
CSA certified
IEC60947
UL489
CSA (File No. 22086)
CSA (Class No. 1437-01)
UL (File No. E140305)
UL (Category Control Number DIHS)
CE marking

Product specifications

Used with
FAZ-B6 (max. miniature circuit breaker)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Mounting Method
Other
Connection type
Screw connection
Conventional thermal current Ith of auxiliary contacts
4 A
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
2
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
4 A
Voltage rating at AC
500 V AC
Voltage rating at DC
220 VDC
Number of fault-signal switches
0
Rated operational current
2.5 A at 240 V AC (UL/CSA)
1 A at 250 V DC (UL/CSA)
Fuse short-circuit protection - max
10 A gG/gL
Model
Integrable
Terminal capacity (solid/flexible conductor)
0.75 mm² - 2.5 mm² (2x) at auxiliary contacts with ferrule
18 - 14 AWG (2x) at auxiliary contacts
0.75 mm² - 2.5 mm² (1x) at auxiliary contacts with ferrule
18 - 14 AWG (1x) at auxiliary contacts
Lamp holder
None
Special features
C300/R300 (auxiliary contacts, UL/CSA, pilot duty)

Export product specification