Reset
Eaton Moeller series NZM - Molded Case Circuit Breaker. Switch-disconnector 3p, 400A terminals
| Product Name | 
                                            
                                            
                                             
                                                Eaton Moeller series NZM switch-disconnector
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                110314
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                PN3-400-BT
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081098620
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                166 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                275 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                140 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                5.062 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                IEC/EN 60947  
                                        IEC  | 
                                    
| Amperage Rating | 
                                            
                                            
                                             
                                                400 A
                                             
                                         | 
                                    
| Voltage rating | 
                                            
                                            
                                             
                                                690 V - 690 V
                                             
                                         | 
                                    
| Circuit breaker frame type | 
                                            
                                            
                                             
                                                PN3
                                             
                                         | 
                                    
| Features | 
                                            
                                            
                                             
                                                Version as emergency stop installation  
                                        Version as main switch Version as maintenance-/service switch  | 
                                    
| 10.10 Temperature rise | 
                                            
                                            
                                             
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             
                                         | 
                                    
| 10.11 Short-circuit rating | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.12 Electromagnetic compatibility | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.13 Mechanical function | 
                                            
                                            
                                             
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             
                                         | 
                                    
| 10.2.2 Corrosion resistance | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.5 Lifting | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.6 Mechanical impact | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.7 Inscriptions | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.3 Degree of protection of assemblies | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.4 Clearances and creepage distances | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.5 Protection against electric shock | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.6 Incorporation of switching devices and components | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.7 Internal electrical circuits and connections | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.8 Connections for external conductors | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.2 Power-frequency electric strength | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.3 Impulse withstand voltage | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.4 Testing of enclosures made of insulating material | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| Pollution degree | 
                                            
                                            
                                             
                                                3
                                             
                                         | 
                                    
| Lifespan, mechanical | 
                                            
                                            
                                             
                                                15000 operations
                                             
                                         | 
                                    
| Mounting Method | 
                                            
                                            
                                             
                                                Fixed  
                                        Ground mounting Built-in device fixed built-in technique Distribution board installation Intermediate mounting  | 
                                    
| Climatic proofing | 
                                            
                                            
                                             
                                                Damp heat, cyclic, to IEC 60068-2-30  
                                        Damp heat, constant, to IEC 60068-2-78  | 
                                    
| Equipment heat dissipation, current-dependent | 
                                            
                                            
                                             
                                                43.2 W
                                             
                                         | 
                                    
| Isolation | 
                                            
                                            
                                             
                                                300 V AC (between the auxiliary contacts)  
                                        500 V AC (between auxiliary contacts and main contacts)  | 
                                    
| Rated short-time withstand current (Icw) | 
                                            
                                            
                                             
                                                12 kA
                                             
                                         | 
                                    
| Degree of protection | 
                                            
                                            
                                             
                                                IP20 (basic protection type, in the area of the HMI devices)  
                                        Other  | 
                                    
| Direction of incoming supply | 
                                            
                                            
                                             
                                                As required
                                             
                                         | 
                                    
| Electrical connection type of main circuit | 
                                            
                                            
                                             
                                                Frame clamp
                                             
                                         | 
                                    
| Ambient operating temperature - max | 
                                            
                                            
                                             
                                                70 °C
                                             
                                         | 
                                    
| Ambient operating temperature - min | 
                                            
                                            
                                             
                                                -25 °C
                                             
                                         | 
                                    
| Ambient storage temperature - max | 
                                            
                                            
                                             
                                                70 °C
                                             
                                         | 
                                    
| Ambient storage temperature - min | 
                                            
                                            
                                             
                                                40 °C
                                             
                                         | 
                                    
| Number of auxiliary contacts (change-over contacts) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of auxiliary contacts (normally closed contacts) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of auxiliary contacts (normally open contacts) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Protection against direct contact | 
                                            
                                            
                                             
                                                Finger and back-of-hand proof to DIN EN 50274/VDE 0106 part 110
                                             
                                         | 
                                    
| Rated insulation voltage (Ui) | 
                                            
                                            
                                             
                                                1000 V
                                             
                                         | 
                                    
| Rated operating frequency | 
                                            
                                            
                                             
                                                50 Hz
                                             
                                         | 
                                    
| Rated operating power at AC-23, 400 V | 
                                            
                                            
                                             
                                                200 kW
                                             
                                         | 
                                    
| Rated operating power at AC-3, 400 V | 
                                            
                                            
                                             
                                                0 kW
                                             
                                         | 
                                    
| Switch positions | 
                                            
                                            
                                             
                                                I, 0
                                             
                                         | 
                                    
| Overvoltage category | 
                                            
                                            
                                             
                                                III
                                             
                                         | 
                                    
| Rated operational current | 
                                            
                                            
                                             
                                                630 A (415 V AC-22/23A, making and breaking capacity)  
                                        630 A (690 V AC-22/23A, making and breaking capacity)  | 
                                    
| Degree of protection (IP), front side | 
                                            
                                            
                                             
                                                IP40 (with insulating surround)  
                                        IP66 (with door coupling rotary handle) IP20  | 
                                    
| Degree of protection (terminations) | 
                                            
                                            
                                             
                                                IP00 (terminations, phase isolator and band terminal)  
                                        IP10 (tunnel terminal)  | 
                                    
| Number of poles | 
                                            
                                            
                                             
                                                Three-pole
                                             
                                         | 
                                    
| Terminal capacity (copper strip) | 
                                            
                                            
                                             
                                                Max. 10 segments of 32 mm x 1 mm + 5 segments of 32 mm x 1 mm at rear-side connection (punched)  
                                        Min. 6 segments of 16 mm x 0.8 mm at rear-side connection (punched) 10 segments of 50 mm x 1 mm (2x) at rear-side width extension Max. 10 segments of 24 mm x 1 mm + 5 segments of 24 mm x 1 mm Max. 8 segments of 24 mm x 1 mm (2x) at box terminal Min. 6 segments of 16 mm x 0.8 mm at box terminal  | 
                                    
| Handle color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Lifespan, electrical | 
                                            
                                            
                                             
                                                3000 operations at 690 V AC-1  
                                        5000 operations at 415 V AC-1 3000 operations at 400 V AC-3 5000 operations at 400 V AC-1 2000 operations at 690 V AC-3 3000 operations at 415 V AC-3  | 
                                    
| Functions | 
                                            
                                            
                                             
                                                Disconnectors/main switches  
                                        Interlockable  | 
                                    
| Type | 
                                            
                                            
                                             
                                                Switch-disconnector
                                             
                                         | 
                                    
| Special features | 
                                            
                                            
                                            
  | 
                                    
| Application | 
                                            
                                            
                                             
                                                Use in unearthed supply systems at 690 V
                                             
                                         | 
                                    
| Shock resistance | 
                                            
                                            
                                             
                                                20 g (half-sinusoidal shock 20 ms)
                                             
                                         | 
                                    
| Number of switches | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Rated conditional short-circuit current (Iq) | 
                                            
                                            
                                             
                                                0 kA
                                             
                                         | 
                                    
| Rated conditional short-circuit current with back-up fuse | 
                                            
                                            
                                             
                                                80 kA at 690 V  
                                        PN3(N3)-400…630: 630 AgGgL 100 kA at 400/415 V  | 
                                    
| Rated conditional short-circuit current with downstream fuse | 
                                            
                                            
                                             
                                                80 kA at 690 V  
                                        100 kA at 400/415 V PN3(N3)-400…630: 630 AgGgL  | 
                                    
| Rated operating voltage (Ue) at AC - max | 
                                            
                                            
                                             
                                                690 V
                                             
                                         | 
                                    
| Rated operational current for specified heat dissipation (In) | 
                                            
                                            
                                             
                                                400 A
                                             
                                         | 
                                    
| Rated permanent current at AC-21, 400 V | 
                                            
                                            
                                             
                                                0 A
                                             
                                         | 
                                    
| Rated permanent current at AC-23, 400 V | 
                                            
                                            
                                             
                                                0 A
                                             
                                         | 
                                    
| Rated short-time withstand current (t = 0.3 s) | 
                                            
                                            
                                             
                                                12 kA
                                             
                                         | 
                                    
| Rated short-time withstand current (t = 1 s) | 
                                            
                                            
                                             
                                                12 kA
                                             
                                         | 
                                    
| Switching power at 400 V | 
                                            
                                            
                                             
                                                0 kW
                                             
                                         | 
                                    
| Handle type | 
                                            
                                            
                                             
                                                Rocker lever
                                             
                                         | 
                                    
| Number of operations per hour - max | 
                                            
                                            
                                             
                                                60
                                             
                                         | 
                                    
| Rated short-circuit making capacity Icm at 690 V, 50/60 Hz | 
                                            
                                            
                                             
                                                25 kA
                                             
                                         | 
                                    
| Rated impulse withstand voltage (Uimp) at auxiliary contacts | 
                                            
                                            
                                             
                                                6000 V
                                             
                                         | 
                                    
| Rated impulse withstand voltage (Uimp) at main contacts | 
                                            
                                            
                                             
                                                8000 V
                                             
                                         | 
                                    
| Standard terminals | 
                                            
                                            
                                             
                                                Box terminal
                                             
                                         | 
                                    
| Optional terminals | 
                                            
                                            
                                             
                                                Connection on rear. Screw terminal. Tunnel terminal
                                             
                                         | 
                                    
| Short-circuit protective device fuses - max | 
                                            
                                            
                                             
                                                630 A gL
                                             
                                         | 
                                    
| Terminal capacity (copper busbar) | 
                                            
                                            
                                             
                                                Max. 30 mm x 10 mm + 30 mm x 5 mm direct at switch rear-side connection  
                                        M10 at rear-side screw connection Max. 10 mm x 50 mm (2x) at rear-side width extension Min. 20 mm x 5 mm direct at switch rear-side connection  | 
                                    
| Terminal capacity (copper solid conductor/cable) | 
                                            
                                            
                                             
                                                16 mm² (1x) direct at switch rear-side connection  
                                        16 mm² (2x) direct at switch rear-side connection 300 mm² (2x) at rear-side width extension 16 mm² (2x) at box terminal  | 
                                    
| Terminal capacity (aluminum solid conductor/cable) | 
                                            
                                            
                                             
                                                10 mm² - 16 mm² (2x) direct at switch rear-side connection  
                                        16 mm² (1x) direct at switch rear-side connection 16 mm² (1x) at tunnel terminal  | 
                                    
| Terminal capacity (copper stranded conductor/cable) | 
                                            
                                            
                                             
                                                50 mm² - 240 mm² (2x) at 2-hole tunnel terminal  
                                        35 mm² - 240 mm² (1x) at box terminal 25 mm² - 120 mm² (2x) direct at switch rear-side connection 25 mm² - 185 mm² (1x) at 1-hole tunnel terminal 25 mm² - 120 mm² (2x) at box terminal 50 mm² - 240 mm² (1x) at 2-hole tunnel terminal 25 mm² - 120 mm² (1x) direct at switch rear-side connection  | 
                                    
| Terminal capacity (aluminum stranded conductor/cable) | 
                                            
                                            
                                             
                                                25 mm² - 185 mm² (1x) at 1-hole tunnel terminal up to 240 mm² depending on the cable manufacturer.
                                             
                                         |