Download document () of 20

266628
Model code: NZM3-XHB

Eaton Moeller series NZM - Molded Case Circuit Breaker. Main switch assembly kit, handle black, size 3

General specifications

Product Name
Eaton Moeller series NZM operating element
Catalog Number
266628
Model Code
NZM3-XHB
EAN
4015082666286
Product Length/Depth
230 mm
Product Height
110 mm
Product Width
140 mm
Product Weight
1.574 kg
Compliances
IEC
UL/CSA
RoHS conform
Certifications
CSA (File No. 22086)
UL (Category Control Number DIHS)
IEC60947
UL (File No. E140305)
UL listed
UL489
CSA (Class No. 1437-01)
CE marking
CSA-C22.2 No. 5-09
CSA certified

Product specifications

Used with
N(S)3(-4)
PN3(-4)
NZM3(-4)
Features
Lockable
With black door coupling rotary handle
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Color
Black
Fitted with:
NZM...-XV4 extension shaft
Door coupling rotary handle with rotary drive
External warning plate/marking plate in German/English
Black and yellow lightning symbol
Padlock
Frame
NZM3
Suitable for
Power circuit breaker
Switch disconnector
Cover/door type
Door interlock can also be modified in I position
After the door interlock is activated, must not be opened while on ON or TRIP. Must only be opened on OFF
Door interlock can only be switched ON when the door is closed
Door interlock can be modified such that it can be defeated from the outside using a screwdriver
Door interlock on OFF with max. 3 padlocks
Door interlock not defeated in the locked OFF position.
Locking facility
With door interlock
Lockable on the 0 position on the handle using up to 3 padlocks
Can also be modified in I position
Type
Accessory Main switch assembly kit
Special features
External warning plate/designation label can be clipped on. For enhanced busbar tag shroud on the incomer side, please order IP2X protection against contact with a finger. Kit for use as a main switch
Degree of protection / NEMA enclosure type
IP66
4X. 12

Export product specification