Download document () of 20
Discontinued

265346
Model code: PKZM0-0,25-SC/AK

Eaton Moeller® series PKZM0 Motor-Protective Circuit-Breakers, 3-pole, Ir = 0.16 - 0.25 A, screw/spring clamp connection, rotary handle lockable

A newer version of this product is available:

General specifications

Product Name
Eaton Moeller® series PKZM0 Motor-protective circuit-breaker
Catalog Number
265346
Model Code
PKZM0-0,25-SC/AK
EAN
4015082653460
Product Length/Depth
77 mm
Product Height
93 mm
Product Width
45 mm
Product Weight
0.29 kg
Certifications
CE
CSA
UL
IEC/EN 60947-4-1
CSA Class No.: 3211-05
UL Category Control No.: NLRV
UL 60947-4-1
UL File No.: E36332
VDE 0660
CSA File No.: 165628
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
Catalog Notes
This item can only be ordered until December 31, 2023 with a maximum delivery date of May 31, 2024.

Features & Functions

Actuator type
Turn button
Features
Phase-failure sensitivity (according to IEC/EN 60947-4-1, VDE 0660 Part 102)
Functions
Motor protection
Phase failure sensitive
Number of poles
Three-pole

General

Connection
Screw terminals on feed side
Spring-cage terminals on output side
Explosion safety category for dust
ATEX dust-ex-protection, PTB 10, ATEX 3013, Ex II(2) GD
Lifespan, electrical
100,000 operations (at 400V, AC-3)
Lifespan, mechanical
100,000 Operations (Main conducting paths)
Mounting position
Can be snapped on to IEC/EN 60715 top-hat rail with 7.5 or 15 mm height.
Operating frequency
40 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
Motor protective circuit breaker
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
6000 V AC
Shock resistance
25 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Suitable for
Also motors with efficiency class IE3
Temperature compensation
-25 - 55 °C, Operating range
≤ 0.25 %/K, residual error for T > 40°
-5 - 40 °C to IEC/EN 60947, VDE 0660

Climatic environmental conditions

Altitude
Max. 2000 m
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Ambient operating temperature (enclosed) - min
25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient storage temperature - min
40 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Terminal capacities

Terminal capacity (flexible with ferrule)
1 x (1 - 6) mm², ferrule to DIN 46228, Screw terminals
2 x (1 - 6) mm², ferrule to DIN 46228, Screw terminals
Terminal capacity (flexible)
1 x (0.75 - 2.5) mm², ferrule to DIN 46228, Spring-loaded terminals
2 x (0.75 - 2.5) mm², ferrule to DIN 46228, Spring-loaded terminals
1 x (0.75 - 2.5) mm², without ferrule, Spring-loaded terminals
2 x (0.75 - 2.5) mm², without ferrule, Spring-loaded terminals
Terminal capacity (solid)
2 x (0.75 - 2.5) mm², Spring-loaded terminals
1 x (0.75 - 2.5) mm², Spring-loaded terminals
Terminal capacity (solid/stranded AWG)
18 - 14
Stripping length (main cable)
10 mm
Tightening torque
1.7 Nm, Screw terminals, Main cable

Electrical rating

Rated frequency - min
50 Hz
Rated frequency - max
60 Hz
Rated operational current (Ie)
0.25 A
Rated operational power at AC-3e, 220/230 V, 50 Hz
0 kW
Rated operational power at AC-3e, 380/400 V, 50 Hz
0.06 kW
Rated operational voltage (Ue) - min
690 V
Rated operational voltage (Ue) - max
690 V
Rated uninterrupted current (Iu)
0.25 A

Short-circuit rating

Short-circuit current
60 kA DC, up to 250 V DC, Main conducting paths
Short-circuit release
3.9 A, Irm, Setting range max.
Basic device fixed 15.5 x Iu, Trip Blocks
± 20% tolerance, Trip blocks
Rated short-circuit breaking capacity Icu at 400 V AC
150 kA

Trip blocks

Overload release current setting - min
0.16 A
Overload release current setting - max
0.25 A

Design verification

Equipment heat dissipation, current-dependent Pvid
5.15 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1.72 W
Rated operational current for specified heat dissipation (In)
0.25 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification