Download document () of 20

32NNSF
Model code: 32A 550V S/LOC F/HOLDER 10 1KG

Eaton Bussmann series low voltage British standard fuse holder, LV, 32 A, AC 550 V, BS88/F1, 1P, BS, front connected

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
32NNSF
Model Code
32A 550V S/LOC F/HOLDER 10 1KG
UPC
051712834049
EAN
5027590476997
Product Length/Depth
77 mm
Product Height
48 mm
Product Width
26 mm
Product Weight
89.9 g
Compliances
Contact factory

Product specifications

Amperage Rating
32 A
Connection type
Screwed terminal
Features
Halogen free
Number of poles
Single-pole
Voltage rating at AC
550 V a.c.
Fuse type
NSD
Color
Black
Bus-mounting type
Yes
Connection
Front connected/front connected
Construction size
Other
Mounting method
DIN rail
Quantity
10
Voltage rating
550 V
Type
fuse accessory
Special features
Front connected
Application
general industrial applications
Model
Safeloc

Export product specification