
Eaton Bussmann series low voltage british standard fuse, 20A, AC 415 V, V88/F2, 18 x 59 mm, gM, 20M36
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
NSD20M36
|
UPC |
051712844482
|
EAN |
5027590504850
|
Product Length/Depth |
58.5 mm
|
Product Height |
13.8 mm
|
Product Width |
13.8 mm
|
Product Weight |
25.5 g
|
Compliances |
RoHS Compliant
|