Download document () of 20

420-4PP-125

Eaton Crouse-Hinds series Pauluhn 261/262 plug, 20A, Four-wire, three-pole, Plastic, 125 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 261/262 plug
Catalog Number
420-4PP-125
UPC
662276382565
Product Length/Depth
3.38 in
Product Height
2 in
Product Width
2 in
Product Weight
0.3 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66
Amperage Rating
20A
Voltage rating
125 Vac
Configuration
Four-wire, three-pole
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.