Download document () of 20

50NHG00BWP

Fuse-link, LV, 50 A, AC 500 V, NH00, gL/gG, IEC, dual indicator, live gripping lugs, weather resistant

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
50NHG00BWP
EAN
5027590528931
Product Length/Depth
79 mm
Product Height
58 mm
Product Width
30 mm
Product Weight
200 g
Compliances
CE
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Product specifications

Amperage Rating
50 A
Fitted with:
Metal gripping lugs
Fuse size
NH00
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Accessory/spare part type
FEH- Fuse extraction handle
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Watt losses
5 W
Connection
Blade end
Construction
NH00
Construction size
NH00
Fuse shape
Square body
Knife blade contacts
Voltage type
AC
Suitable for
SD00-D Single pole NH Fuse base
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD00-D Triple pole NH Fuse base
Material
Ceramic body
Packaging type
Standard
Quantity
3
Voltage rating
500 V
Type
Fuse
Special features
Weather resistant
Application
industrial
Rated switching capacity AC
120 kA

Export product specification