Download document () of 20

5P650IRNG2

Eaton 5P Gen2 UPS, 650 VA, 520 W, Input: C14, Outputs: (4) C13, Rack, 1U, Network card

General specifications

Product Name
Eaton 5P Gen2 UPS
Catalog Number
5P650IRNG2
EAN
3553340710384
Product Length/Depth
361 mm
Product Height
43.2 mm
Product Width
438 mm
Product Weight
8.68 kg
Compliances
LVD Directive (CB)
EMC Directive
RoHS Directive
WEEE Directive
Packaging Directive
Batteries Directive
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
IEC/EN 62040-3
UL 1778
CSA-C22.2
CE
UKCA
Cm
Ukr
KCC
cTUVus
BIS

Product specifications

Special features
  • Automatic Voltage Regulation (AVR)
  • High-density protection for networks: 1U only
  • Energy efficient, reduce energy and cooling costs
  • Delivers clean sinewave output
  • 1 slot for optional com card (Network management card, Relay card or Network and Industrial card)
  • Compatible with Virtual environments (VMware, Hyper-V, Citrix Xen, Redhat)
  • Fully integrates with Eaton Brightlayer Software suite
  • 1 USB port + 1 serial port
  • Advanced Battery Management (ABM+) technology to increase battery lifetime and improve life time prediction accuracy
  • Next-generation graphical LCD display
  • Hot swappable batteries
  • Remote reboot and runtime optimization thanks to 2 manageable outlet groups
  • Network card included
Topology
Line-interactive
Form factor
Rack
Rack size
1U
Construction type
482.6 mm (19 inch) device
Color
Black/silver
Enclosure
Black/silver
VA rating
650 VA
Wattage
520
Rack mounting kit
Yes
Package contents
  • Rack-mounting kit
  • Cable locking system
  • USB cable
  • (2) IEC-IEC cables
  • Quickstart guide
  • Safety instructions
  • Network card
Auto shutdown function
Yes
Primary frequency - max
70 Hz
Primary frequency - min
47 Hz
Input connection
C14
Input nominal voltage
230V default (200/208/220/230/240V)
Nominal frequency
50-60 Hz
Input frequency range
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40 Hz in low sensitivity mode
Receptacle
(4) C13
Number of Outputs C13
4
Output waveform
Sine wave
Voltage
230V
Output nominal voltage
230V default (200/208/220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
Battery management
ABM or constant voltage charging method (user selectable), automatic battery test, deep discharge protection
Battery replacement
User replaceable
Battery rating
6 V / 9 Ah
Battery type
Lead-acid maintenance-free (replaceable)
Extended battery capability
No
Runtime at half load
7 min
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini-terminal block for remote On/Off and Remote Power Off
  • Dry contacts (2 outputs, optocoupler, RJ)
Expansion slots
One slot for optional communication card
Ethernet interface
Yes
Includes network card
Yes
Software compatibility
Eaton Brightlayer Software suite
User interface
Multilingual graphical LCD display
Type of interface
Other
Potential free switch contact
Yes
Altitude
3000 m
BTU Rating
Online: 53, Battery: 461 BTU/hr
Noise level
<35 dB at 1 meter
Relative humidity
0-90% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Integrated functionality
Network Mangement
Input voltage - max
294 V
Input voltage - min
150 V
Output voltage - max
240 V
Output voltage - min
200 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
2
Efficiency at max. load
97
Input voltage range
160-294 V (adjustable to 150 V-294 V)
Output frequency
50/60 Hz
Output power factor
0,8
Output voltage range
230 V (+6%/-10%)
Phase (input)
1
Phase (output)
1
Runtime at full load
1
Communication interface
RS232
USB
Power consumption
16 W
USB interface
Yes
With communication interface RS-232
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.