Knowledge Search
Download document () of 20

RELAY-MS

Relay Card MS format

General specifications

Product Name
Eaton UPS relay card
Catalog Number
RELAY-MS
UPC
743172038135
Product Length/Depth
150 mm
Product Height
50 mm
Product Width
240 mm
Product Weight
0.25 kg
Compliances
RoHS Compliant
FCC Part 15
CE Marked
Certifications
EN 61000-6-2
IEC/EN 62040-2
EMC: 89/336/EEC and 93/68/EEC
IEC/EN 60950-1 2002
EN 61000-6-3
CE

Product specifications

Type
Relay Card
Card slot type
Mini-Slot
Operating temperature - max
40 °C
Operating temperature - min
0 °C
Used with
5130, 5PX, 9135, Evolution, Evolution S, EX, MX, MX Frame, EX RT
Type of accessory/spare part
Other
Accessory
YES
Serial interface
DB-9
Nominal power
0 A
Spare part
YES
Nominal current
0 A
Capacity
0 Ah

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.