Download document () of 20

63NHM00B-690

Fuse-link, LV, 63 A, AC 690 V, NH00, aM, IEC, dual indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
63NHM00B-690
UPC
051712521871
EAN
5027590485678
Product Length/Depth
79 mm
Product Height
58 mm
Product Width
30 mm
Product Weight
197 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Product specifications

Amperage Rating
63 A
Fitted with:
Metal gripping lugs
Fuse size
NH00
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
690 V
Class
Class aM
Fuse type
Square body with knife blade contact
Accessory/spare part type
SDL-00 Solid link
FEH- Fuse extraction handle
TD00-IP20 IP protection kit
TD00-IP20I Integral protection kit
TD00-IP20IC Integral Triple pole protection kit including fuse covers
Utilization category
aM (switchgear protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Watt losses
3.1 W
Connection
Blade end
Construction
NH00
Construction size
NH00
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Suitable for
SD00-D Single pole NH Fuse base
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD00-D Triple pole NH Fuse base
Material
Ceramic body
Quantity
3
Voltage rating
690 V
Type
Fuse
Application
industrial
Rated switching capacity AC
120 kA

Export product specification