Download document () of 20

80NHM00B
Model code: NH FUSE 80A 500V SIZE 00 AM

Eaton Fuse-link, LV, 80 A, AC 500 V, NH00, aM, IEC, dual indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
80NHM00B
Model Code
NH FUSE 80A 500V SIZE 00 AM
UPC
051712205931
EAN
5027590491020
Product Length/Depth
79 mm
Product Height
58 mm
Product Width
30 mm
Product Weight
198.66 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Product specifications

Amperage Rating
80 A
Fitted with:
Insulated metal gripping lugs
Fuse size
NH02
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class aM
Fuse type
Square body with knife blade contact
Utilization category
aM (switchgear protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Watt losses
4.3 W
Connection
Blade end
Construction
NH00
Construction size
NH00
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Suitable for
Microswitch BVL50
Material
Ceramic body
Quantity
3
Voltage rating
500 V
Type
Fuse
Application
industrial
Rated switching capacity AC
120 kA

Export product specification