Male machined PCB contact, size #8, Silver plating; 82911685NAPC
| Product Name |
Eaton Souriau 8291 series power solution up to AWG #8 core
|
| Catalog Number |
82911685NAPC
|
| Product Length/Depth |
25.5 mm
|
| Product Height |
6.3 mm
|
| Product Width |
6.3 mm
|
| Product Diameter |
6.3 mm
|
| Product Weight |
4.4 g
|
| Environmental conditions |
REACH
RoHS |
| Contact gender |
Pin (Male)
|
| Contact plating |
Silver
|
| Contact size |
8 AWG
|
| Contact type |
PCB
|
| Packaging type |
Bulk
|
| Manufacturing process |
Machined
|