Male square flange receptacle, IP65; UTG0247PH
| Product Name |
Eaton Souriau UTG series metal and plastic connector for heavy use
|
| Catalog Number |
UTG0247PH
|
| Product Length/Depth |
33.3 mm
|
| Product Height |
42.9 mm
|
| Product Width |
42.9 mm
|
| Product Weight |
35 g
|
| Fitted with: |
First mate last break capability
Last mate first break capability Layout with ground cavity |
| Environmental conditions |
Flammability rating UL94 V0
REACH RoHS |
| Connector accessory option |
Not delivered, to be ordered separately
|
| Connector type |
Receptacle
|
| Contact delivery |
Not delivered
|
| Contact gender |
Pin (Male)
|
| Contact type |
Crimp
|
| Coupling type |
1/3 Bayonet
|
| Degree of protection |
IP65
|
| Insert material |
Polyamide
|
| Layout |
7
|
| Shell material |
Metal & Plastic
|
| Shell size |
24
|
| Mating cycles |
500
|
| Operating temperature - max |
105 °C
|
| Operating temperature - min |
-40 °C
|
| Receptacle type |
Square Flange Receptacle
|
| Number Of Contacts |
9
|
| Number of cavity #16 |
2
|
| Number of cavity #8 power |
7
|
| Salt spray |
48 hour
|