Download document () of 20

82911685NPC

Male machined PCB contact, size #8, Nickel plating; 82911685NPC

General specifications

Product Name
Eaton Souriau 8291 series power solution up to AWG #8 core
Catalog Number
82911685NPC
Product Length/Depth
25.5 mm
Product Height
6.3 mm
Product Width
6.3 mm
Product Diameter
6.3 mm
Product Weight
4.4 g

Product specifications

Environmental conditions
REACH
RoHS
Contact gender
Pin (Male)
Contact plating
Other
Contact size
8 AWG
Contact type
PCB
Packaging type
Bulk
Manufacturing process
Machined

Export product specification