Male stamped and formed crimp contact, size #16, on a reel, tin pre plated; SM16M11TK6
Product Name |
Eaton Souriau SC / SM series #16 (1.6mm) and #20 (1.0mm) stamped and formed contacts
|
Catalog Number |
SM16M11TK6
|
Product Length/Depth |
28 mm
|
Product Height |
3.2 mm
|
Product Width |
3.7 mm
|
Product Diameter |
3.2 mm
|
Product Weight |
0.4 g
|
Fitted with: |
Insulation grip
|
Environmental conditions |
REACH
RoHS |
Contact gender |
Pin (Male)
|
Contact plating |
Tin pre plated
|
Contact size |
16 AWG
|
Contact type |
Crimp
|
Packaging type |
Reeled
|
Wire size (AWG) - max |
16 AWG
|
Wire size (AWG) - min |
18 AWG
|
Manufacturing process |
Stamped and formed
|