Male stamped and formed crimp contact, size #16, delivered loose, tin pre plated; SM16ML1TK6
| Product Name |
Eaton Souriau SC / SM series #16 (1.6mm) and #20 (1.0mm) stamped and formed contacts
|
| Catalog Number |
SM16ML1TK6
|
| Product Length/Depth |
28 mm
|
| Product Height |
3.2 mm
|
| Product Width |
3.7 mm
|
| Product Diameter |
3.2 mm
|
| Product Weight |
0.4 g
|
| Environmental conditions |
REACH
RoHS |
| Contact gender |
Pin (Male)
|
| Contact plating |
Tin pre plated
|
| Contact size |
16 AWG
|
| Contact type |
Crimp
|
| Packaging type |
Bulk
|
| Wire size (AWG) - max |
16 AWG
|
| Wire size (AWG) - min |
18 AWG
|
| Manufacturing process |
Stamped and formed
|