Download document () of 20

UT061619PXH

Male plug IP68/69K, 48 h salt spray, keying X; UT061619PXH

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT061619PXH
Product Length/Depth
33 mm
Product Height
32.4 mm
Product Width
32.4 mm
Product Weight
28.2 g
Compliances
UL 1977
Overvoltage category III / pollution degree III

Product specifications

Current rating
9 A UL
9 A IEC
Fitted with:
Shielding
Environmental conditions
Flammability rating UL94 V0
REACH
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
RoHS
Fire & Smoke
Environmental resistance
Vibrations level 2g per NFF61030
Resistant against acid bath
Resistant against basic bath
Resistant against mineral oil
Shock resistance 30g, 18ms per NFF61030
Resistant against gasoline
Shock resistance 50g, 11ms per MIL-C-26482 I
Resistant against oil
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Test current
9 A UL
6 A CSA
9 A IEC
Test voltage
150 V IEC
500 V UL
500 V CSA
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
X
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
19
Plating
Nickel
Plug type
Straight Plug
Shell material
Zinc alloy
Shell size
16
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
19
Number of cavity #16
19
Salt spray
48 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.