Download document () of 20

SMSPKE0

false pin for #16 cavity for connector discrimination; SMSPKE0

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMSPKE0
Product Length/Depth
20 mm
Product Height
4 mm
Product Width
3.1 mm
Product Diameter
4 mm
Product Weight
1 g

Product specifications

Environmental conditions
REACH
RoHS

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.