Download document () of 20

SMS12RD3

Flame retardant receptacle without strain relief hood; SMS12RD3

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS12RD3
Product Length/Depth
32.9 mm
Product Height
23.6 mm
Product Width
18.6 mm
Product Weight
7.1 g

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Fire & Smoke
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
12
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Free Hanging
Number Of Contacts
12
Number of cavity #16
12

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.