Download document () of 20

SMS36PDH3

Flame retardant plug with integrated strain relief hood; SMS36PDH3

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS36PDH3
Product Length/Depth
71.2 mm
Product Height
31.7 mm
Product Width
49.1 mm
Product Weight
26.8 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
Fire & Smoke
RoHS
Backshell type
Strain Relief
Connector accessory option
Integrated with connector
Connector type
Plug
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
36
Plug type
Straight Plug
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
36
Number of cavity #16
36

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.