Download document () of 20

SMS15P1

Cable plug without strain relief hood; SMS15P1

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS15P1
Product Length/Depth
32.9 mm
Product Height
38.1 mm
Product Width
18.6 mm
Product Weight
9 g

Product specifications

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Connector accessory option
No backshell possibility
Connector type
Plug
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP30
Layout
15
Plug type
Straight Plug
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Number Of Contacts
15
Number of cavity #16
15

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.