Download document () of 20

8D115Z35PAL

Aluminium in line receptacle, black zinc nickel plating, without male contacts, polarization A; 8D115Z35PAL

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D115Z35PAL
Product Length/Depth
31.45 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
17 g

Product specifications

Fitted with:
Shielding
Connector orientation
A
Connector type
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Degree of protection
IP67
Layout
35
Plating
Black Zinc Nickel
Shell continuity
Shell material
Shell size
15
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
37
Number of cavity #22D
37
Salt spray
500 hour
Working voltage (Vrms)
1300 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.