Download document () of 20

8D125Z11PB

Aluminium in line receptacle, black zinc nickel plating, with male contacts, polarization B; 8D125Z11PB

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D125Z11PB
Product Length/Depth
31.45 mm
Product Height
41 mm
Product Width
41 mm
Product Weight
55 g

Product specifications

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
B
Connector type
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Contact type
Coupling type
Degree of protection
IP67
Layout
11
Plating
Black Zinc Nickel
Shell continuity
Shell material
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
11
Number of cavity #20
2
Salt spray
500 hour
Working voltage (Vrms)
1300 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.