Download document () of 20

8D525Z11SB

Aluminium plug, black zinc nickel plating, with female contacts, polarization B; 8D525Z11SB

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D525Z11SB
Product Length/Depth
48 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
89 g

Product specifications

Fitted with:
Shielding
Connector orientation
B
Connector type
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact plating
Contact type
Coupling type
Degree of protection
IP67
Layout
11
Plating
Black Zinc Nickel
Plug type
Straight Plug
Shell continuity
Shell material
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
11
Number of cavity #20
2
Salt spray
500 hour
Working voltage (Vrms)
1300 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.