Knowledge Search
Download document () of 20

AN16KN0A

Eaton Freedom NEMA Starter, Full voltage non-reversing, C306 bi-metal overload relay, NEMA Size 3 open enclosure - 90 A, Horizontal mounting, 120/60 or 110/50 coil voltage

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
AN16KN0A
UPC
782113603896
Product Length/Depth
5.94 in
Product Height
11.35 in
Product Width
4.08 in
Product Weight
11 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
Heater Packs must be purchased separately

Product specifications

NEMA frame size
NEMA Size 3
Relay
C306 bi-metal
Type
Starter
Special features
Starter w/C306 bi-metal OLR
Configuration
Non-reversing
Phase
Three-phase
Amperage Rating
90 A
Size
3
Horsepower
25 hp at 208 V, 30 hp at 240 V, 50 hp at 480/600 V
Mounting
Horizontal
Overload relay
C306 bi-metal
Coil voltage
120/60 or 110/50

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.