Eaton Bussmann series low voltage 14 x 51 mm cylindrical/ferrule fuse, rated at 500 Volts AC, 20 Amps, 120 kA Breaking capacity, class gG/gL, with striker, compatible with a CH14 Modular fuse holder
| Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
| Catalog Number |
C14G20S
|
| Model Code |
CYL FUSE >STR >14 x 51 20A GG 690V AC
|
| UPC |
051712668347
|
| EAN |
5027590493949
|
| Product Length/Depth |
51 mm
|
| Product Height |
14 mm
|
| Product Width |
14 mm
|
| Product Weight |
20.9 g
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
IEC 60269
|
| Amperage Rating |
20 A
|
| Fitted with: |
Striker
|
| Fuse size |
14 x 51 mm
|
| Current type |
AC
|
| Breaking capacity |
120 kA
|
| Frequency rating - max |
62 Hz
|
| Frequency rating - min |
45 Hz
|
| Rated voltage AC |
500 V
|
| Class |
Class C gL/gG
|
| Fuse type |
C14G
|
| Utilization category |
gG (cable protection/equipment protection)
|
| Fuse indicator |
Top fuse status indicator
|
| Watt losses |
2.5 W
|
| Connection |
Ferrule end x ferrule end
|
| Construction size |
14 mm x 51 mm
|
| Fuse shape |
Cylindrical
|
| Voltage type |
AC
|
| Suitable for |
CH14 Modular fuse holder
|
| Material |
Ceramic
|
| Mounting method |
Holder
14 x 51 mm CH Modular fuse holder |
| Release characteristic |
Other
|
| Quantity |
10
|
| Voltage rating |
500 V
|
| Type |
Fuse
|
| Special features |
Striker
|
| Application |
|