Eaton Bussmann series low voltage NH 14x51 IP20 PROTECTION KIT
Product Name |
Eaton Bussmann series low voltage NH IP protection kit
|
Catalog Number |
CH14-CTP
|
UPC |
051712685030
|
Product Length/Depth |
25.6 mm
|
Product Height |
9.5 mm
|
Product Width |
26.5 mm
|
Product Weight |
10 g
|
Compliances |
CE
RoHS Compliant |
Certifications |
IEC 60269-1
|
Amperage Rating |
0.001 A
|
Voltage rating |
0.001 V
|