Download document () of 20

C14M12
Model code: CYLINDRICAL FUSE 14 x 51 12A AM 690V AC

Eaton Bussmann series low voltage 14 x 51 mm cylindrical/ferrule fuse, rated at 690 Volts AC, 12 Amps, 80 kA Breaking capacity, class aM, without indicator, compatible with a CH14 Modular fuse holder

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
C14M12
Model Code
CYLINDRICAL FUSE 14 x 51 12A AM 690V AC
UPC
051712754682
EAN
5027590494373
Product Length/Depth
51 mm
Product Height
14.3 mm
Product Width
14.3 mm
Product Weight
20.3 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269

Product specifications

Used with
Bussmann's modular fuse holders
Amperage Rating
12 A
Fuse size
14 x 51 mm
Current type
AC
Breaking capacity
80 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated voltage AC
690 V
Class
Class aM
Fuse type
C14M
Utilization category
aM (switchgear protection)
Fuse indicator
Other
Watt losses
0.88 W
Connection
Ferrule end x ferrule end
Construction size
14 mm x 51 mm
Fuse shape
Cylindrical
Voltage type
AC
Suitable for
CH14 Modular fuse holder
Material
Ceramic
Mounting method
14 x 51 mm CH Modular fuse holder
Packaging type
Standard
Release characteristic
Other
Quantity
10
Voltage rating
690 V
Type
fuse
Special features
Toll free
Application
  • motor protection
  • for industrial applications

Export product specification