Eaton Bussmann series low voltage 22 x 58 mm cylindrical/ferrule fuse, rated at 690 Volts AC, 16 Amps, 80 kA Breaking capacity, class gG/gL, without indicator, compatible with a CH22 Modular fuse holder
| Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
| Catalog Number |
C22G16
|
| Model Code |
CYLINDRICAL FUSE 22 x 58 16A GG 690V AC
|
| UPC |
051712754439
|
| EAN |
5027590495295
|
| Product Length/Depth |
58 mm
|
| Product Height |
22.2 mm
|
| Product Width |
22.2 mm
|
| Product Weight |
53.5 g
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
IEC 60269
|
| Used with |
Bussmann's modular fuse holders
|
| Amperage Rating |
16 A
|
| Fuse size |
22 x 58 mm
|
| Current type |
AC
|
| Breaking capacity |
80 kA
|
| Frequency rating - max |
62 Hz
|
| Frequency rating - min |
45 Hz
|
| Rated voltage AC |
690 V
|
| Class |
Class C gL/gG
|
| Fuse type |
C22G
|
| Utilization category |
gG (cable protection/equipment protection)
|
| Fuse indicator |
Other
|
| Watt losses |
2.1 W
|
| Connection |
Ferrule end x ferrule end
|
| Construction size |
22 mm x 58 mm
|
| Fuse shape |
Cylindrical
|
| Voltage type |
AC
|
| Suitable for |
CH22 Modular fuse holder
|
| Material |
Ceramic
|
| Mounting method |
22 x 58 mm CH Modular fuse holder
|
| Packaging type |
Standard
|
| Release characteristic |
Other
|
| Quantity |
10
|
| Voltage rating |
690 V
|
| Type |
fuse
|
| Special features |
Toll free
|
| Application |
|