Download document () of 20

CH224DU
Model code: 4P 22x58 Fuse Holder

Fuse accessory, Fuse-holder, low voltage, 125 A, AC 690 V, 22 x 58 mm, 4P, IEC, UL, C22M and C22G fuses, IEC 60269-1, IEC 60269-2, IP20

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse holder
Catalog Number
CH224DU
Model Code
4P 22x58 Fuse Holder
UPC
051712685047
EAN
5027590497190
Product Length/Depth
77 mm
Product Height
123 mm
Product Width
142 mm
Product Weight
632 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-2
EAC
IEC 60269-1
UL Listed File E14853

Product specifications

Used with
C22G, C22M, FWP-(amps)A22F fuses
Amperage Rating
125 A
Number of poles
Four-pole
Width in number of modular spacings
8
Built-in depth
51.5 mm
Fuse size
22 x 58 mm
Operating temperature details
-20ºC to +70ºC
Voltage rating at AC
690 V a.c. (IEC) and 700 V a.c. (UL)
Voltage rating at DC
1000 V d.c. (IEC)
Fuse type
C22G
C22M
Lockable
Yes
Accessories
JV-L Multipole connector kit, CH22-CTP IP20 Protection accessory
Torque rating
Min 4 Nm/ Max 5 Nm
Concurrently switching N-neutral
No
Material
Polyester
Optical defect indication
No
Mounting method
DIN rail
2 x M4 Panel mounting screws
Degree of protection
IP20
Voltage rating
690 V
Type
fuse accessory
Application
Industrial and Commercial applications
Model
CH22

Export product specification