Download document () of 20

C22NL
Model code: SOLID NEUTRAL LINK 22X58

Eaton's Bussmann series Neutral link fitted in a CH22 modular fuse holder

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse holder
Catalog Number
C22NL
Model Code
SOLID NEUTRAL LINK 22X58
UPC
051712589956
EAN
5027590495943
Product Length/Depth
58 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
18.4 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Accessory/spare part type
Other
Fuse indicator
Non-indicating
Construction size
Other
Quantity
10
Size
22 x 58 mm
Type
fuse accessory
Application
for size 22 x 58 mm fuse holder

Export product specification