Download document () of 20

C22G25S

Eaton Bussmann series low voltage 22 x 58 mm cylindrical/ferrule fuse, rated at 690 Volts AC, 25 Amps, 80 kA Breaking capacity, class gG/gL, with striker, compatible with a CH22 Modular fuse holder

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
C22G25S
UPC
051712668477
EAN
5027590495394
Product Length/Depth
58 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
55.9 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269

Product specifications

Amperage Rating
25 A
Fitted with:
Striker
Fuse size
22 x 58 mm
Current type
AC
Breaking capacity
80 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated voltage AC
690 V
Class
Class C gL/gG
Fuse type
C22G
Utilization category
gG (cable protection/equipment protection)
Fuse indicator
Top fuse status indicator
Watt losses
3.3 W
Connection
Ferrule end x ferrule end
Construction size
22 mm x 58 mm
Fuse shape
Cylindrical
Voltage type
AC
Suitable for
CH22 Modular fuse holder
Material
Ceramic
Mounting method
22 x 58 mm CH Modular fuse holder
Packaging type
Standard
Release characteristic
Other
Quantity
10
Voltage rating
690 V
Type
Fuse
Special features
Striker
Application
  • for industrial applications
  • for general purpose use

Export product specification